??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Series
214
Shaft Size
2-7/16 Inch
Part No.
076199
Description
WSTU-SCMED-207
Weight
18.2 lbs
Take-Up Frame Size
WS515
A
2.54 Inch
B
8.56 Inch
C
1.063 Inch
D
4.75 Inch
E
5.38 Inch
Bolt Diameter
1-1/2 Inch
G
0.81 Inch
H
1.25 Inch
J
4.38 Inch
K
2.75 Inch
L
3.31 Inch
M
5.923 / 5.953 Inch
N
6.56 Inch
R
1.06 Inch
S
1.48 Inch
T
2.75 Inch
下载CAD模型
预览
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.